??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
208
Shaft Size
1-1/2 Inch
Part No.
124290
Description
SCHB-SC-108
Weight
3.4 lbs
A
1.94 Inch
B
4.00 Inch
C
0.83 Inch
D
0.83 Inch
Bolt Diameter
3/4- 14 Inch
G
0.63 Inch
H
0.94 Inch
J
4.88 Inch
K
1.02 Inch
L
2.05 Inch
M
2.88 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.